IESNA:LM-63-2002
[TEST]P242603
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1195D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4475
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 41.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1743.4 1748.9 1742 1729.4 1711.2 1687.5 1658.1 1624.6 1586.9 1546.4
1501.7 1451.4 1401.1 1348 1292.2 1233.5 1176.2 1114.7 1054.7 991.8
927.6 864.7 797.6 734.8 669.1 604.9 540.6 475 414.9 350.6
287.8 226.3 171.8 118.7 75.4 36.3 0
1743.4 1744.8 1736.4 1723.8 1705.6 1681.9 1652.6 1617.6 1579.9 1536.6
1491.9 1441.6 1389.9 1338.3 1282.4 1225.1 1165 1109.2 1044.9 984.8
922 857.7 793.5 730.6 662.1 599.3 533.6 469.4 405.1 340.8
280.8 223.5 167.6 117.3 75.4 34.9 0
1743.4 1729.4 1721 1707 1687.5 1662.3 1631.6 1598.1 1559 1515.7
1472.4 1423.5 1371.8 1318.7 1262.8 1204.1 1144.1 1085.4 1022.5 963.9
902.4 836.8 773.9 711 644 579.7 519.7 455.4 393.9 332.5
273.8 216.5 164.8 117.3 72.6 33.5 0
1743.4 1743.4 1736.4 1719.6 1698.7 1674.9 1640 1603.7 1563.2 1524
1473.8 1420.7 1366.2 1311.7 1253 1194.4 1130.1 1068.6 1007.2 947.1
882.9 820 757.1 694.3 631.4 568.5 505.7 441.4 382.8 324.1
268.2 215.1 162 115.9 72.6 33.5 0
1743.4 1742 1733.6 1718.2 1695.9 1670.7 1635.8 1600.9 1560.4 1518.5
1468.2 1413.7 1359.2 1304.7 1246.1 1184.6 1123.1 1064.5 1003 935.9
874.5 808.8 748.8 685.9 624.4 561.6 498.7 440 378.6 319.9
266.8 210.9 160.6 114.5 71.2 33.5 0
